??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22150.1020 Lateral plunger
HELP_VARIABLE
Company
Halder
Description
EH 22150. - Lateral Plungers, smooth, without seal, with female thread
Bill of material
22150.1020 Lateral plunger
BESTNR
Ref. No.
22150.1020
AUS
Version
leichte Federkraft
S
mm
Enter value for S
mm
cm
inch
ft
D1
10 mm
F
Spring load F max. N~*
20 N
D2
Thread
M4
D3
6.3 mm
L1
11 mm
L2
4.0 mm
L3
4.5 mm
L4
1.2 mm
G
Weight
1.8 g
Embedded user actions